Tanks & Vats
Self-Acting Tank Heating with a Coil
Recommended installation for a self-acting temperature controlled steam coil in a tank.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the installation from the steam supply |
| 2 | Strainer | to protect the control valve from detritus |
| 3 | Control Valve | to regulate the steam flow to the steam coil |
| 4 | Vacuum Breaker | to prevent condensate backsyphoning into the steam system |
| 5 | Air Vent | to rid air from the system automatically |
| 6 | Isolating Valve | to isolate the coil for maintenance purposes |
| 7 - 10 inc. | Steam Supply Trap Set | |
| 11 | Temperature Controller | to regulate the valve position |
| 12 | Strainer (angled) | to protect the float trap from detritus |
| 13 | Ball Float Steam Trap | to remove condensate from the battery |
| 14 | Sight Check Valve | to prevent condensate backfeeding into the trap |
| 15 | Isolating Valve | to isolate the trap and coil for maintenance purposes |
| 16 | Isolating Valve |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 6, 7, 10, 15, 16 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2 | 'Y' Type Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 3 | Control Valve | SB, KA51 or KB51 | KA31 or KB31 | Control Valves | ||||
| 4 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 8 | Thermodynamic Steam Trap | ITD32 | Steam Trap Performance Monitoring | |||||
| 11 | Self-acting Control | Type SA122 or SA123 sensor and actuator and pocket | Self-acting Controls | |||||
| 12 | Angle Type Strainer | Fig 4 or 6 | Strainers & Filters | |||||
| 13 | Ball Float Steam Trap | IFT14 | Steam Trap Performance Monitoring | |||||
| 14 | Sight Check Valve | Sight check | Check Valves | |||||
| 5 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 16 | Isolating Valve | M10 | M10 | Ball Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application