Spirax Sarco Middle East
Tel: (971) 6 5575226
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Air Heater Batteries
Air Heater Batteries - Multi-Unit Installation
Recommended installation for multiple temperature controlled heater batteries.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolation Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the installation from detritus |
| 4 | Electric Actuator | to drive the control valve |
| 5 | Control Valve | to regulate the flow of steam to the batteries |
| 6 | Vacuum Breaker | to help drain the batteries of condensate under stall |
| 7 | Electronic Controller | to control the valve position |
| 8 - 12 inc. | Separator Trap Set | |
| 13 | Isolation Valve | to isolate each battery from the steam supply |
| 14 | Temperature Sensor | to sense the air-off temperature and relay the signal |
| 15 - 18 inc. | Heater Batteries Steam Trap Set | |
| 19 | Air Vent | |
| 20 | Isolation Valve |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 2 | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | |||
| 3 | Strainer (flanged) | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 4 | Actuator | EL5600 Series Electric Actuator | Electric Actuators | |||||
| 5 | Control Valve | KE73 | KE43 | KE63 | Control Valves | |||
| 6 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 7 | Electronic Controller | SX25, SX75 Series Controller | Positioners, Controllers & Sensors | |||||
| 8, 12, 13, 16, 20 | Isolating Valve (screwed) | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 9, 16 | Strainer (screwed) | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 10, 18 | Ball Float Steam Trap | IFT14 | FT44 | FT16 | Ball Float Steam Traps | |||
| 11, 17 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 14 | Temperature Sensor | EL2270 or EL2271 temperature sensor | Computers, Displays & Transmitters | |||||
| 19 | Automatic Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application