Spirax Sarco Middle East
Tel: (971) 6 5575226
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Pressure
Pilot Operated Series Reducing Station (Screwed)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the reducing valve from wet steam |
| 2 - 6 inc. | Separator Steam Trap Set | |
| 7 | Isolating Valve | to isolate the first reducing station from the steam supply |
| 8 | Strainer | to protect the reducing valve station from detritus |
| 9 | Pressure Gauge | to monitor the upstream pressure |
| 10 | Reducing Valve | to reduce the high pressure supply for the second reducing valve |
| 11 | Pressure Gauge | to monitor the control pressure of the first reducing valve |
| 12 - 16 inc. | Drain Point Steam Trap Set | |
| 17 | Isolating Valve | to set the pressure of the first reducing valve under no load conditions |
| 18 | Reducing Valve | to reduce the medium pressure supply for low pressure use |
| 19 | Safety Valve | to protect the downstream equipment from overpressure |
| 20 | Pressure Gauge | to monitor the control pressure |
| 21 | Isolating Valve | to set the second reducing valve on a no load condition |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 6, 7, 12, 16, 17, 21 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 8, 13 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 4, 14 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 5, 15 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 9, 11, 20 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 10, 18 | Pressure Reducing Valve | DP27 | Pressure Reducing & Surplussing Valves | |||||
| 19 | Safety Valve | SV615 | SV73 | Safety Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application