Spirax Sarco Middle East
Tel: (971) 6 5575226
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Flash Steam
Standard Flash Vessel Installation
Required components of a flash vessel system.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Air Vent | to vent air from the flash steam |
| 2 | Isolation Valve | to isolate the air vent from the flash vessel |
| 3 | Safety Valve | to protect the downstream equipment from overpressure |
| 4 | Pressure Gauge | to monitor the flash vessel pressure |
| 5 | Flash Vessel | to separate the flash steam from the high presssure condensate |
| 6 | Isolation Valve | to isolate the trap set from the flash vessel |
| 7 | Strainer | to protect the trap from detritus |
| 8 | Ball Float Steam Trap | to drain the condensate from the flash vessel |
| 9 | Check Valve | to prevent backflow through the trap |
| 10 | Isolation Valve | to isolate the trap from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Air Vent | AV13 | AVC32 | Electric Actuators | ||||
| 2, 6, 10 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 3 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
| 4 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 5 | Flash Vessel | FV Type Flash Vessel | TDS Blowdown Controls | |||||
| 7 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 8 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 9 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application