Bottom Blowdown

Blowdown Vessel for Multiple Boilers

Products used for automatic control of bottom blowdow for a multi-boiler installation.

Blowdown Vessel for Multiple Boilers
 

Component Descriptions

Part Component Function
1 Stop Valve to isolate the blowdown line from the vessel
2 Check Valve to prevent backfeeding from other boilers
3 Vent Head to safely discharge flash steam at low velocity
4 Pressure Gauge to monitor the pressure in the blowdown vessel
5 - 9 inc. Cooling Control System to prevent a high blowdown discharge temperature
10 Drain Valve to drain the vessel for maintenance
Arrow Top
 

Table of Parts

Part Component Spirax Sarco Reference Product details
1 Stop Valve BSA Bellows Sealed Stop Valve Bellows Sealed Stop Valves
2 Feed Check Valve DCV2B Check Valve Check Valves
3 Vent Head VH Series Vent Head Vent Heads
4 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' Syphon Pressure Gauges & Temperature Gauges
5 Ball Valve M10 Ball Valve Ball Valves
6 Strainer Fig 1, 12, 12SG, 13, 14, 16 or 16L Strainer Strainers & Filters
7 Control Valve KX51 Valve Self-Acting Controls
8 Check Valve LCV1 or LCV2 Check Valve Check Valves
9 Self-Acting Control SA121 Self-Acting Control Valve Self-Acting Controls
10 Drain Valve M10 Ball Valve Ball Valves
Arrow Top

What do I do now?

Spirax Sarco have experienced engineers available to offer advice on these applications:

  • Let us help you size and select these products

  • Arrange a visit to your plant by Spirax Sarco

  • Ask us a question about this application